- Temperature Conditioned, Low Loss RF Cable Assembly Series
Click on a category below for more details
Temperature Conditioned Low Loss TNC Cable Assembly Series
Temperature Conditioned Low Loss N Type Cable Assembly Series
Temperature Conditioned Low Loss SMA Cable Assembly Series
Temperature Conditioned, Low Loss RF Cable Assembly Series from Fairview Microwave
Fairview Microwave’s thermally pre-conditioned, low loss cable assembly series was developed to meet the high reliability cable needs of avionics, military electronics, IFF, SATCOM, ECM and broad-temperature-range applications.
These commercial-off-the-shelf (COTS) cable assemblies feature thermally pre-conditioned, triple-shielded, PTFE low loss coaxial cable and captivated stainless steel RF connectors. Every cable assembly is built to meet your exact requirements using WHMA-A-620 workmanship standards and J-STD soldering processes.
Each high-rel, temperature-tolerant cable assembly is traceable to its component lots for every material used. Detailed test reporting is included with every lot produced. These low loss cable assemblies offer 100% test sampling for connector gaging, insertion loss, VSWR, DWV, workmanship, configuration, and marking, with sampled AQL inspections for length and mass.
Fairview Microwave will also expertly build and ship your high reliability cable assemblies same day.
LL142
LL160
LL335
Click here to view our entire line of RF products.
© 2020 Infinite Electronics, Inc. Fairview Microwave
is a registered trademark of Infinite Electronics, Inc.
sales@fairviewmicrowave.com
Toll-free: 800-715-4396
Phone: 972-649-6678
Fax: 972-649-6689